(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chalk Reel Mega Line - Spare Thread

Chalk Reel Mega Line - Spare Thread

You can add up to 6 items to the comparison list.

Loading...

Specifications of L350

  • Product Type
    Water base
  • Color
    White
  • Wire diameter(mm)
    3
  • Thread length(m)
    50
  • JAN Code
    4954771080029
  • Trusco Code
    758-6981
  • Product Name
    PROMART for Mega Line Spare Thread
  • Mass(g)
    225
Part Number
L350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 927.00

HRK1 OTHERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Water base
  • Color
    White
  • Wire diameter(mm)
    3
  • Thread length(m)
    50
  • JAN Code
    4954771080029
  • Trusco Code
    758-6981
  • Product Name
    PROMART for Mega Line Spare Thread
  • Mass(g)
    225

Product Description

[Features]
· Optimal for drawing lines in line drawing work.
· Made of titanium powder (sold separately), allowing you to draw lines that are difficult to erase.
· Replacement string for Mega Line (ML50) and Mega Line Double Speed (MLN50).

Specifications of L350

  • Product Type
    Water base
  • Color
    White
  • Wire diameter(mm)
    3
  • Thread length(m)
    50
  • JAN Code
    4954771080029
  • Trusco Code
    758-6981
  • Product Name
    PROMART for Mega Line Spare Thread
  • Mass(g)
    225
Part Number
L350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 927.00

HRK1 OTHERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1