(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chalk Reel Mega Line - Mega Line Titanium Powder

Chalk Reel Mega Line - Mega Line Titanium Powder

You can add up to 6 items to the comparison list.

Loading...

Specifications of TIW

  • Product Type
    Chalk dust
  • Color
    White
  • JAN Code
    4954771059056
  • Trusco Code
    758-7058
  • Product Name
    PROMART Titanium Powder
  • Supplement
    Capacity: 1000 g
  • Mass(g)
    1100
Part Number
TIW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,285.00

HRK1 CHALK 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Chalk dust
  • Color
    White
  • JAN Code
    4954771059056
  • Trusco Code
    758-7058
  • Product Name
    PROMART Titanium Powder
  • Supplement
    Capacity: 1000 g
  • Mass(g)
    1100

Product Description

[Features]
· Titanium powder for Mega Line.

Specifications of TIW

  • Product Type
    Chalk dust
  • Color
    White
  • JAN Code
    4954771059056
  • Trusco Code
    758-7058
  • Product Name
    PROMART Titanium Powder
  • Supplement
    Capacity: 1000 g
  • Mass(g)
    1100
Part Number
TIW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,285.00

HRK1 CHALK 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1