(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PS-SUM6BM |
PS-SUM6BMX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 982.00 |
TJD1 HANDY INK LINE | 1 Piece(s) | 10 Day(s) | 4975364057488 | 753-7808 | ||
฿ 1,253.00 |
TJD1 HANDY INK LINE | 1 Piece(s) | 10 Day(s) | 4975364057501 | 753-7824 |
[Features]
· Multiple heads make it easy to mark internal corners as well as flat surfaces.
· Non-leak highly airtight design.
· Fully open, enabling easy maintenance.
· Multiple heads make it easy to mark internal corners as well as flat surfaces.
· Strong winding spring
· Non-leak highly airtight design
· Needle storage point ink pot to protect from danger is equipped as standard
· Fully open, enabling easy maintenance
· Rubber grip on reel side.
[Applications]
· Marking work using ink
Part Number |
---|
PS-SUM6BM |
PS-SUM6BMX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 982.00 |
TJD1 HANDY INK LINE | 1 Piece(s) | 10 Day(s) | 4975364057488 | 753-7808 | ||
฿ 1,253.00 |
TJD1 HANDY INK LINE | 1 Piece(s) | 10 Day(s) | 4975364057501 | 753-7824 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?