(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perfect Ink-Pot Gun (PS-SUM6GN)

Perfect Ink-Pot Gun (PS-SUM6GN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PS-SUM6GN
PS-SUM6GNX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code

฿ 982.00

TJD1 HANDY INK LINE 1 Piece(s) 12 Day(s) 4975364057518 753-7832

฿ 1,253.00

TJD1 HANDY INK LINE 1 Piece(s) 12 Day(s) 4975364057532 753-7859

Basic Specifications

  • Product Type
    Ink pot
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    6
  • Thread thickness(mm)
    0.6
  • Ink Tank Maximum Capacity(ml)
    7

Product Description

[Features]
· Multiple heads make it easy to mark internal corners as well as flat surfaces.
· Non-leak highly airtight design.
· Fully open, enabling easy maintenance.
· Multiple heads make it easy to mark internal corners as well as flat surfaces.
· Strong winding spring
· Non-leak highly airtight design
· Needle storage point ink pot to protect from danger is equipped as standard
· Fully open, enabling easy maintenance
· Rubber grip on reel side.
[Applications]
· Marking work using ink

Part Number
PS-SUM6GN
PS-SUM6GNX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code

฿ 982.00

TJD1 HANDY INK LINE 1 Piece(s) 12 Day(s) 4975364057518 753-7832

฿ 1,253.00

TJD1 HANDY INK LINE 1 Piece(s) 12 Day(s) 4975364057532 753-7859

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1