(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Chalk (Manual Winding)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 551.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9150
9160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Specifications Mass

฿ 551.44

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) Red 4960587091500 245-9001 - 94

฿ 598.23

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Blue 4960587091609 245-9019 Guided 115

Basic Specifications

  • Product Type
    Inkwell
  • Thread length(m)
    30
  • Main Body Overall Length(mm)
    140×69×45
  • Thread diam.(mm)
    0.45
  • Ink Tank Maximum Capacity(mm)
    25
  • Material
    ABS Resin
  • Notes
    The needle tip of the plumbholder is dangerous. Handle with care. Wear a helmet and safety goggles for protection.

Product Description

[Features]
· Fully airtight with no ink leakage.
· Convenient pocket-sized type.
[Applications]
· Marking work in construction work

Part Number
9150
9160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Specifications Mass

฿ 551.44

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) Red 4960587091500 245-9001 - 94

฿ 598.23

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Blue 4960587091609 245-9019 Guided 115

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1