1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Tape Measure Kaclong (Steel) (Part Number)

Small Tape Measure Kaclong (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 826.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The item in the photo (KL10-10) is shown as an example.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A compact capsule-type steel tape measure.
[Applications]
·Convenient for determining dimensions when installing machines in a factory.

Part Number
KL10-10
KL10-20
KL10-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 826.65

KDS KACLONG 1 Piece(s) 1 Day(s) 104954183126032000-1635190

฿ 1,326.41

TAPE MEASURE 1 Piece(s) 1 Day(s) 204954183126049000-1643320

฿ 1,820.00

TAPE MEASURE 1 Piece(s) 1 Day(s) 304954183126056000-1651415

Loading...

  1. 1

Basic Information

Material Steel Tape Width(mm) 10 Product Type Small Tape Measure
Standard tension(N) 20 455mm pitch display Included JIS Standard JIS Class 1
Tape Thickness(mm) 0.18