1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Tape Measure Flat Rule (Steel) (Part Number)

KDS CONVEX

Small Tape Measure Flat Rule (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 318.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Flat tape ideal for measuring curved surfaces.
Compact, fixed hook, flexible type.
Materials: Steel / tape width (mm) 10

Part Number
F10-02P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 318.00

KDS CONVEX 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 2 Material Steel Tape Width(mm) 10
Product Type Small Tape Measure 455mm pitch display Not Included JIS Standard JIS Class 1
JAN Code 4954183150587 Trusco Code 331-3069 Tape Thickness(mm) 0.18
Mass(g) 70 Shock absorber NA Deceleration Button NA
Scale specification One side Details Type Fixed Hook, Free Type

Please check the type/dimensions/specifications of the part F10-02P in the Small Tape Measure Flat Rule (Steel) series.