1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G7 Lock 25 Tape Measure (Part Number)

G7 Lock 25 Tape Measure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A thickened tape is used to increase rigidity.
· Elastic resin guards the whole body.
· The hook guard bumper protects the hook from impact if dropped.
[Applications]
· For measuring lengths

Part Number
G7L2550
G7L2550W
G7L2565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
JAN Code Trusco Code Mass
(g)

฿ 1,135.00

TJD MEASURING TAPE 1 Piece(s) 10 Day(s) 54975364120700471-8615330

฿ 1,135.00

TJD MEASURING TAPE 1 Piece(s) 10 Day(s) 54975364120717471-8631330

฿ 1,463.00

TJD MEASURING TAPE 1 Piece(s) 10 Day(s) 6.54975364120731471-8640446

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator Both Faces Standard JIS1 Grade
Product Type Main Body Horizontal retention(m) 2.6 Specifications With Strap, 455 Pitch Display, Large Belt Clip and Claw Detachment Protector
Tape Rigid and Thick White Tape Scale Meter