1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Brush, High Tensile Strength Steel Wire (Part Number)

Micro Brush, High Tensile Strength Steel Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wire brush for manual work.
· Uses high quality wire material for excellent durability and long life.
[Applications]
· For deburring work on tubes, pipes, etc.

Part Number
56532100
56532130
56532160
56534200
56534250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Inner Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 555.29

LSM1 BRUSH 1 Piece(s) 31 Day(s) 104017359419441752-15537.71 pc.

฿ 468.61

LSM1 BRUSH 1 Piece(s) 31 Day(s) 134017359419465752-156191 pc.

฿ 500.72

LSM1 BRUSH 1 Piece(s) 31 Day(s) 164017359419489752-1570101 pc.

฿ 500.72

LSM1 BRUSH 1 Piece(s) 31 Day(s) 204017359419502752-1588101 pc.

฿ 512.78

LSM1 BRUSH 1 Piece(s) 31 Day(s) 254017359419519752-1596101 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3.8 Product Type Spiral brush Brush Long(mm) 25
Overall Length(mm) 90 Number Contained In A Packet 1 pc.