1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knotted Shaft Mounted End Brush (Shaft Diameter 6 mm / Stainless Steel) (Part Number)

Knotted Shaft Mounted End Brush (Shaft Diameter 6 mm / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,495.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Knot processed using high grade wire material for a long-life product with high cutting power and excellent grinding.
[Applications]
· For removing scale, slag, paint, dirt left from rubber, etc.

Part Number
453358
453378
454358
454378
454398
456358
456378
456398
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Shaft length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,570.26

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 190.25184017359391655484-0097481 pc.

฿ 1,495.64

LSM END BRUSH WITH SHANK 1 Piece(s) 8 Day(s) 190.35184017359391662484-0119491 pc.

฿ 1,616.71

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 220.25164017359391679484-0151681 pc.

฿ 1,573.29

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 220.35164017359391730484-0160681 pc.

฿ 1,524.90

LSM END BRUSH WITH SHANK 1 Piece(s) 8 Day(s) 220.5164017359391686484-0178751 pc.

฿ 1,910.43

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 290.25144017359391693484-02321041 pc.

฿ 1,843.35

LSM END BRUSH WITH SHANK 1 Piece(s) 12 Day(s) 290.35144017359391709484-02591071 pc.

฿ 1,799.48

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 290.5144017359391723484-02671121 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Brush Long(mm) 28
Max. Rotational Speed(rpm) 20000 Overall Length(mm) 70 Hair material Stainless Steel Wire
Material Shaft: Steel Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.