1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knot Bevel Brush, High Tensile Steel Wire, Maximum Rotational Speed (Rpm): 20000 (Part Number)

Knot Bevel Brush, High Tensile Steel Wire, Maximum Rotational Speed (Rpm): 20000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,716.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When working, always wear protective gear such as a safety helmet, safety glasses, etc.

Product Description

[Features]
· Knots processed using high-grade wire material for a long-life product with high grinding power and abrasive cleaning power.
· Optimal for abrasive cleaning of pipe welding joints.
[Applications]
· For removal of joint burrs or slag, etc. from pipelines, plumbing, etc.

Part Number
47120428
47220432
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)

฿ 1,716.00

KNOTTED WHEEL BRUSH 1 Piece(s) 1 Day(s) 100200004017359391471484-0321203

฿ 1,721.00

KNOTTED WHEEL BRUSH 1 Piece(s) 12 Day(s) 115150004017359391495484-0402284

Loading...

  1. 1

Basic Information

Product Model Bevel Brush Bristle Material High Tensile Steel Wire Wire Diameter(mm) 0.5
Mounting Part Screw Screw Diameter M10(P1.5) Thickness(mm) 6