(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Polishing and grinding belt using diamond abrasive grains, boasting several times the cutting power, and several tens of times longer life than general silicon carbide abrasive cloth.
· Can be used for either wet or dry processes.
· Demonstrates particularly outstanding performance when used on non-metallic materials.
[Applications]
· Use for polishing and grinding of ceramics, FRP, stone, glass, cemented carbide, etc.
· For rust removal from metal, deburring, paint removal work.
Part Number |
---|
2KGSFXB520X20BK |
2KGSFXB520X20GN |
2KGSFXB520X20RD |
2KGSFXB520X20YW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | JAN Code | Trusco Code | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 3,820.64 | SGB KGS SWIFLEX DIAMOND BELT | 1 Piece(s) | 5 Day(s) | 120 | 4582265330369 | 326-1417 | 1 pc. | ||
฿ 4,486.80 | SGB KGS SWIFLEX DIAMOND BELT | 1 Piece(s) | 5 Day(s) | 60 | 4582265330352 | 326-1425 | 1 pc. | ||
฿ 3,301.84 | SGB KGS SWIFLEX DIAMOND BELT | 1 Piece(s) | 5 Day(s) | 200 | 4582265330376 | 325-7517 | 1 pc. | ||
฿ 3,056.00 | SGB KGS SWIFLEX DIAMOND BELT | 1 Piece(s) | 8 Day(s) | 400 | 4582265330383 | 325-7525 | 1 pc. |
Loading...
Tool Used | Electrical and pneumatic tools | Width(mm) | 20 | Length(mm) | 520 |
---|---|---|---|---|---|
Mass(g) | 20 | Ordering Unit | 1 pc. |
How can we improve?
How can we improve?