1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Collecting Hose For Hand Sander (Part Number)

SCOTCH-BRITE

Dust Collecting Hose For Hand Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dust collecting hose for hand sanders.
· Use by attaching to dust collector.
[Applications]
· For hand sanding.

Part Number
495019
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,166.67

SCOTCH-BRITE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Usage For sanders Length(mm) 5000 Insertion opening Dust Collector Side 52 mm, Hand Sander Side 20 mm
JAN Code 4014549186572 Trusco Code 760-2022 Mass(g) 585

Please check the type/dimensions/specifications of the part 495019 in the Dust Collecting Hose For Hand Sander series.