1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandpaper For Hand Sander 496965【50 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,513.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made with alumina and ceramic abrasive grains, combining polishing power with durability for smooth sanding to enable easy final polishing.
· Hook and loop type.
[Applications]
· From surface pre-processing to fine sanding finishing.
· For filler sanding.
· For clear coatings (especially VOC).
· Ideal for automobile repairs.

Part Number
497159
497162
497164
497203
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 4,925.00

SCOTCH-BRITE 1 Pack(s)

50 Pieces Per Package

1 Day(s) 804014549137932760-22609781 Box (50 sheets)

฿ 4,513.33

SCOTCH-BRITE 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1804014549137963760-22786691 Box (50 sheets)

฿ 4,513.33

SCOTCH-BRITE 1 Pack(s)

50 Pieces Per Package

1 Day(s) 3204014549137987760-22865131 Box (50 sheets)

฿ 4,513.33

SCOTCH-BRITE 1 Pack(s)

50 Pieces Per Package

1 Day(s) 2804014549139455760-23415611 Box (50 sheets)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 80 Length(mm) 400 Color Sky Blue
Width(mm) 80 Number Contained In A Packet 1 Box (50 sheets)