1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Jigsaw Puzzle Type Sponge Abrasive (Individually-Packed) (Part Number)

3M Jigsaw Puzzle Type Sponge Abrasive (Individually-Packed)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 146.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· A sponge abrasive cut into a jigsaw puzzle shape.
· Detailed areas and edges are easy to polish.
· Each sheet includes 12 pieces, meaning they can be used without waste.
[Applications]
· Cleaning of metal.
· Polishing of wood items.

Part Number
SPONGE-JIG-F
SPONGE-JIG-M
SPONGE-JIG-MF
SPONGE-JIG-SF
SPONGE-JIG-UF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Abstract JAN Code Trusco Code

฿ 146.67

POLISHING SHEET OF NYLON 1 Piece(s) 1 Day(s) 240~320Fine4548623835761431-1809

฿ 146.67

POLISHING SHEET OF NYLON 1 Piece(s) 1 Day(s) 120~180Medium4548623835754431-1817

฿ 146.67

POLISHING SHEET OF NYLON 1 Piece(s) 10 Day(s) 1200~1500Micro Fine4548623835792431-1825

฿ 146.67

POLISHING SHEET OF NYLON 1 Piece(s) 12 Day(s) 320~600Super Fine4548623835778431-1833

฿ 146.67

POLISHING SHEET OF NYLON 1 Piece(s) 1 Day(s) 800~1000Ultra Fine4548623835785431-1841

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Aluminum oxide
Width(mm) 114 Length(mm) 140 Mass(g) 20