1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Diamond Handy File Granularity #80 Type (Part Number)

Diamond Handy File Granularity #80 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,816.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the shank part is forged, there is no need to use a handle.
· Maintains long-lasting accuracy and operation life.
[Applications]
· Used for precision filing, as well as chamfering/deburring, of hardened steel, carbide, and ceramic, etc.

Part Number
DF2601DH535455
DF2602DH535462
DF2607DH535479
DF2608DH535486
DF2610DH535493
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Mass
(g)
JAN Code Trusco Code

฿ 5,450.31

PRD DIAMOND ESCAPEMENT FILE 1 Piece(s) 31 Day(s) Flat, 10.3 (width) x 2.8 (thickness)494007220535455486-6762

฿ 5,449.85

PRD DIAMOND ESCAPEMENT FILE 1 Piece(s) 31 Day(s) Half round 12.5 (width) X 3.6 (thickness)464007220535462486-6789

฿ 5,473.19

DIAMOND ESCAPEMENT FILE 1 Piece(s) 31 Day(s) Triangle (Width) 10504007220535479486-6801

฿ 4,816.34

PRD DIAMOND ESCAPEMENT FILE 1 Piece(s) 31 Day(s) Square (width) 5.5444007220535486486-6827

฿ 4,816.20

PRD DIAMOND ESCAPEMENT FILE 1 Piece(s) 31 Day(s) Round (φ)6.7434007220535493486-6843

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Overall Length(mm) 215 Particle Size(#) 80
Blade Length(mm) 100 Shape of handle Square Material Tool Steel