1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade (For Iron / Stainless Steel) 5 Pieces【5 Pieces Per Package】 (Part Number)

Sabre Saw Blade (For Iron / Stainless Steel) 5 Pieces
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 886.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses Bimetal Cobalt High-Speed Steel for good sharpness and tough blade.
· Precision polishing teeth are good for biting hard-to-cut materials and have long service life.
[Application]
· For cutting of stainless steel, iron, plastic, plywood, gypsum board, wood with nails, etc.

Part Number
3840-150-8/12-ST-5P
3840-150-14-ST-5P
3840-150-18-ST-5P
3840-228-18-ST-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Overall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity: Stainless Steel Pipe Materials/Iron
(mm)
JAN Code Trusco Code Product Name Mass
(g)
Number Contained In A Packet

฿ 886.00

SABER SAW BLADE 1 Pack(s)

5 Pieces Per Package

1 Day(s) -15013010–207311518235758354-1169Bahco Saber Saw Blade 150 mm x 8/12 Teeth 5 Units1251PK (5 sheets)

฿ 886.00

SABER SAW BLADE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1415013010–207311518235956354-1142Bahco Saber Saw Blades 150 mm x 14 TPI 5 pieces1251PK (5 sheets)

฿ 886.00

SABER SAW BLADE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 181501303–107311518236076354-1151Bahco Saber Saw Blades 150 mm x 18 TPI 5 pieces1251PK (5 sheets)

฿ 1,148.00

SABER SAW BLADE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 182282003–107311518236106354-1185Bahco Saber Saw Blades 228 mm x 18 TPI 5 pieces1751PK (5 sheets)

Loading...

  1. 1

Basic Information

Blade tip material Bimetal HSS Thickness(mm) 0.9 Notes Cannot be used with pipe saws other than those of compatible models. Cannot cut brick or fiber glass.
Number Contained In A Packet 1PK (5 sheets)