1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Welded Diamond Wheel FR3 (Dry/Wet Dual-Use) (Part Number)

Vacuum Welded Diamond Wheel FR3 (Dry/Wet Dual-Use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,645.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond wheel manufactured using vacuum welding.
· Attach to a power cutter for cutting steel pipes, steel materials, cast iron, rubber crawlers, PVC pipes, bicycle bodies, concrete blocks, etc.
[Applications]
· For cutting steel pipes, steel materials, cast iron, rubber crawlers, PVC pipes, bicycle bodies, concrete blocks, etc.

Part Number
574853902
574854002
574854102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Maximum Operating Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 22,645.81

HQV CUTTER 1 Piece(s) 31 Day(s) 3053.44,0007391883648735416-64181,1001 pc.

฿ 26,927.81

HQV CUTTER 1 Piece(s) 31 Day(s) 3553.44,0007391883648742416-64261,5001 pc.

฿ 31,262.89

HQV CUTTER 1 Piece(s) 31 Day(s) 4053.63,6007391883648759416-64342,2501 pc.

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Segment Type Specifications For Both Dry and Wet Type
Use Iron / Concrete and Mortar Hole Diameter(mm) 30.5 Attached ring hole diameter(mm) 25.4/22.23/20
Base Metal Material Tool steel Tip Material Diamond abrasive grains Ordering Unit 1 pc.