(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Pipe Inner Cutter Set

PVC Pipe Inner Cutter Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TNC-4014S

  • Product Type
    PVC Pipe Cutter
  • Abstract
    Applicable cutting size: VP 50 to 100, VU 40 to 200
  • JAN Code
    4975180886392
  • Set Content
    Extension long adapter main body, extension adapter main body, fall prevention adapter, fall prevention strap, guide collar small × 2 pcs., guide collar large × 2 pcs., hex key, guide plate, replacement blade, nut × 2 pcs., case, conversion adapter
  • Quantity
    1 set(14 pcs.)
Part Number
TNC-4014S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,500.20

TOP CUTTER SET 1 Piece(s) 31 Day(s) 1 set(14 pcs.)

Basic Specifications

  • Product Type
    PVC Pipe Cutter
  • Abstract
    Applicable cutting size: VP 50 to 100, VU 40 to 200
  • JAN Code
    4975180886392
  • Set Content
    Extension long adapter main body, extension adapter main body, fall prevention adapter, fall prevention strap, guide collar small × 2 pcs., guide collar large × 2 pcs., hex key, guide plate, replacement blade, nut × 2 pcs., case, conversion adapter
  • Quantity
    1 set(14 pcs.)

Product Description

[Features]
· Includes a handy dedicated case for taking with you on the go. Also helps prevent the contents from getting lost.
· Can be connected to an impact driver in a single action.
· Attach a guide plate to allow for horizontal cutting.
· Combine with an extension adapter to work with disk grinders.
· Includes a fall prevention strap which, when attached, prevents it falling inside the pipe due to the hex shank breaking.
[Applications]
· For cutting the internal surfaces of PVC riser pipes.

Specifications of TNC-4014S

  • Product Type
    PVC Pipe Cutter
  • Abstract
    Applicable cutting size: VP 50 to 100, VU 40 to 200
  • JAN Code
    4975180886392
  • Set Content
    Extension long adapter main body, extension adapter main body, fall prevention adapter, fall prevention strap, guide collar small × 2 pcs., guide collar large × 2 pcs., hex key, guide plate, replacement blade, nut × 2 pcs., case, conversion adapter
  • Quantity
    1 set(14 pcs.)
Part Number
TNC-4014S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,500.20

TOP CUTTER SET 1 Piece(s) 31 Day(s) 1 set(14 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1