1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel Explorer ALU (For Cutting Aluminum) (Part Number)

CUTTING GRINDSTONE

Cut-Off Wheel Explorer ALU (For Cutting Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated cut-off wheel for aluminum materials. Made with a unique blended combination of abrasive grains and bonds.
· Minimal welding when machining aluminum alloy, allowing for continuous work.
[Applications]
· For cutting aluminum frames and pipes.

Part Number
2TW100XPYA10-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering unit

฿ 70.29

CUTTING GRINDSTONE 10 Piece(s) 1 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material A Particle Size(#) 60
Hardness Q Outer Diameter(mm) 105 Blade thickness(mm) 1
Internal Diameter(mm) 15 JAN Code 4582265330758 Trusco Code 335-9786
Tool Used Disc Grinder Max. Rotational Speed(rpm) 14500 Mass(g) 22
Ordering unit 10 pcs.