(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex wrench colored bit

Hex wrench colored bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ACHX-1565

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • JAN Code
    4962485402280
  • Trusco Code
    764-7590
  • Ordering Unit
    1 pc.
Part Number
ACHX-1565
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 182.00

ANX1 DRIVER BITS 1 Piece(s) 13 Day(s) 1 pc.

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • JAN Code
    4962485402280
  • Trusco Code
    764-7590
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Sizes can be identified with colors.
· Both ends are unpainted so that the painted part will not get in the way when an electric screwdriver is attached.
[Applications]
· Can be used for turning hex socket screws and hex socket head bolts.

Specifications of ACHX-1565

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • JAN Code
    4962485402280
  • Trusco Code
    764-7590
  • Ordering Unit
    1 pc.
Part Number
ACHX-1565
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 182.00

ANX1 DRIVER BITS 1 Piece(s) 13 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1