(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex wrench colored bit set

Hex wrench colored bit set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ACHX9-65L

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • Set Content
    ACHX-1565、2065、2565、3065、4065、5065、6065、8065、1065
  • JAN Code
    4962485402839
  • Trusco Code
    764-7603
  • Ordering Unit
    1S (9 pcs.)
Part Number
ACHX9-65L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 1,202.00

DRIVERBITS 1 Piece(s) 10 Day(s) 1S (9 pcs.)

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • Set Content
    ACHX-1565、2065、2565、3065、4065、5065、6065、8065、1065
  • JAN Code
    4962485402839
  • Trusco Code
    764-7603
  • Ordering Unit
    1S (9 pcs.)

Product Description

Sizes can be identified by the different colors.

Specifications of ACHX9-65L

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • Set Content
    ACHX-1565、2065、2565、3065、4065、5065、6065、8065、1065
  • JAN Code
    4962485402839
  • Trusco Code
    764-7603
  • Ordering Unit
    1S (9 pcs.)
Part Number
ACHX9-65L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 1,202.00

DRIVERBITS 1 Piece(s) 10 Day(s) 1S (9 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Size can be identified by color.
●Painted parts do not get in the way when mounting the electric screwdriver, it is non-coated both ends.

Specification

●Set Contents:ACHX-1565, 2065, 2565, 3065, 4065, 5065, 6065, 8065, 1065
●Set Contents(piece):9
●Shank Diameter: 6.35mm