(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ASP1-1100 |
ASP1-1150 |
ASP1-2100 |
ASP1-2150 |
ASP1-2200 |
ASP1-3100 |
ASP1-3150 |
ASPM1-5100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Overall Length (mm) |
Paint Color | Shaft Diameter (mm) |
JAN Code | Trusco Code | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 312.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 100 | Red | φ4.5mm | 4962485403010 | 494-0245 | 1 pc. | ||
฿ 355.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 150 | Red | φ4.5mm | 4962485403027 | 494-0253 | 1 pc. | ||
฿ 312.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 100 | Yellow | φ5 mm | 4962485403034 | 494-0261 | 1 pc. | ||
฿ 355.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 150 | Yellow | φ5 mm | 4962485403041 | 494-0270 | 1 pc. | ||
฿ 464.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 200 | Yellow | φ5 mm | 4962485403058 | 494-0288 | 1 pc. | ||
฿ 355.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 100 | Green | φ6mm | 4962485403065 | 494-0296 | 1 pc. | ||
฿ 392.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 150 | Green | φ6mm | 4962485403072 | 494-0300 | 1 pc. | ||
฿ 312.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Flathead (-) | 100 | Blue | φ5 mm | 4962485403218 | 494-2728 | 1 pc. |
[Features]
· Prevents short circuits caused by shaft contact.
· Prevents damage to the surroundings during work.
· The tip size can be recognized by the tube color.
[Applications]
· For turning screws in narrow areas such as control panels.
Part Number |
---|
ASP1-1100 |
ASP1-1150 |
ASP1-2100 |
ASP1-2150 |
ASP1-2200 |
ASP1-3100 |
ASP1-3150 |
ASPM1-5100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Overall Length (mm) |
Paint Color | Shaft Diameter (mm) |
JAN Code | Trusco Code | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 312.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 100 | Red | φ4.5mm | 4962485403010 | 494-0245 | 1 pc. | ||
฿ 355.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 150 | Red | φ4.5mm | 4962485403027 | 494-0253 | 1 pc. | ||
฿ 312.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 100 | Yellow | φ5 mm | 4962485403034 | 494-0261 | 1 pc. | ||
฿ 355.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 150 | Yellow | φ5 mm | 4962485403041 | 494-0270 | 1 pc. | ||
฿ 464.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 200 | Yellow | φ5 mm | 4962485403058 | 494-0288 | 1 pc. | ||
฿ 355.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 100 | Green | φ6mm | 4962485403065 | 494-0296 | 1 pc. | ||
฿ 392.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Phillips (+) | 150 | Green | φ6mm | 4962485403072 | 494-0300 | 1 pc. | ||
฿ 312.00 |
THE DRIVER BIT | 1 Piece(s) | 13 Day(s) | Flathead (-) | 100 | Blue | φ5 mm | 4962485403218 | 494-2728 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?