(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- A gun with a structure that uses a conventional air gun to ensure maximum passage and reduce pressure loss.
[Applications]
- For draining and drying, air blowing, blowing away dust, etc.
Part Number |
---|
601AXE-BETAS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,865.00 | AIR DUSTERS | 1 Piece(s) | 1 Day(s) |
Loading...
Product Model | Air Gun (Suction / Injection Type) | Total Length(mm) | 139 | Air Consumption(m³/min) | 230 |
---|---|---|---|---|---|
Maximum Operating Pressure(Mpa) | 1 | Air Mounting Port | 1/4 Plug | Nozzle Inlet Diameter(mm) | 1 (x 16 pcs.) |
Nozzle Fixing Port | G1/8 | Nozzle Length(mm) | 51 | Applicable Fluids | Compressed Air |
Spraying Air Pressure | 0.4MPa | JAN Code | 4909275010355 | Trusco Code | 485-9324 |
Mass(g) | 300 | Material | Diecast Aluminum, Brass, Iron, Stainless Steel | Operating temperature | -10 – 60 |
Please check the type/dimensions/specifications of the part 601AXE-BETAS in the High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Beta S series.
How can we improve?
How can we improve?