1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

air chipper (Part Number)

air chipper
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,295.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air chipper with a spring that prevents the chisel from falling out.
[Features]
·Comes standard with a chisel spring that prevents the chisel from popping out.
·There are two types of chisel inserts: round (R) and square (H).
·Three types of chisel tip shapes are available.
[Applications]
·Small chipping of concrete, removal of sand from castings, removal of rust, etc.

Features

●With a spring that the chisel does not come off.

Usage

●For chipping of thin concrete in engineering work, construction and electrical work, as well as chipping of stones, sand shake out of castings, and descaling etc.

Specification

●Working Air Pressure: 0.6MPa
Part Number
AA-00SPHSALE
AA-00SPRSALE
AA-3SPH
AA-3SPR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Non-load Blows
(rpm)
Air Consumption
(m3/min)
Total Length
(mm)
Hose Inlet Chisel Plug Entry Shape Trusco Code Mass
(g)
Number Contained In A Packet

฿ 14,295.60

฿ 12,279.92

AIR CHIPPER 1 Piece(s) 1 Day(s) 38000.3233Rc1/4Cornering292-435821001 unit

฿ 14,295.60

฿ 12,279.92

AIR CHIPPER 1 Piece(s) 10 Day(s) 38000.3233Rc1/4Circular292-436621001 unit

฿ 21,886.00

AIR CHIPPER 1 Piece(s) 1 Day(s) 20000.5339Rc3/8Cornering292-437462001 unit

฿ 21,037.50

AIR CHIPPER 1 Piece(s) 12 Day(s) 20000.5339Rc3/8Circular292-438262001 unit

Loading...

  1. 1

Basic Information

Product Model Air Hammer Operating Air Pressure(Mpa) 0.6 Number Contained In A Packet 1 unit