1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Chipper (Part Number)

Air Chipper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,582.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●With a spring that the chisel does not come off.

Usage

●For chipping of thin concrete in engineering work, construction and electrical work, as well as chipping of stones, sand shake out of castings, and descaling etc.

Specification

●No Load Stroke(min-1):3200
●Air Consumption(m3/min):0.35
●Hose Intake Port:Rc1/4
●Total Length(mm):281
●Working Air Pressure: 0.6MPa
Part Number
AA-0SP(H)
AA-0SP(R)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChisel Plug Entry Shape Trusco Code Number Contained In A Packet

฿ 15,582.60

AIR CHIPPER 1 Piece(s) 1 Day(s) Cornering391-44611 unit

฿ 15,582.60

AIR CHIPPER 1 Piece(s) 1 Day(s) Circular391-44701 unit

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of Non-load Blows(rpm) 3200 Air Consumption(m3/min) 0.35
Total Length(mm) 281 Operating Air Pressure(Mpa) 0.6 Hose Inlet Rc1/4
Two hammer type Two hammer type Mass(g) 2400 Number Contained In A Packet 1 unit