1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Type Air Angle Grinder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lever Type Air Angle Grinder
  • Lever Type Air Angle Grinder
  • Lever Type Air Angle Grinder
  • Lever Type Air Angle Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,844.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Highly durable type using high quality gears.
· The small head allows the grinding section to be easily seen for superior workability.
· Includes a shaft lock mechanism that allows the grinding wheel to be easily changed.
[Applications]
· For grinding and polishing of metal.

Part Number
SI-AG2-U2P
SI-AG4-A2PJ
SI-AG4H-A2PJ
SI-AG7-A4L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(rpm)
Applicable Grindstone Dimensions: outer diameter
(mm)
Applicable Grindstone Dimensions: thickness
(mm)
Applicable Grindstone Dimensions: inner diameter
(mm)
Ventilation Overall Length Air Consumption Amount
(m³/min)
Mass
(g)
JAN Code Trusco Code Hose Inlet Valve Type

฿ 11,844.38

SIN1 AERO SPIN 1 Piece(s) 6 Day(s) 15,0005049.5Forward1700.520.634571165783146755-0391Rc1/4Palm grip lever

฿ 14,407.49

SIN1 AERO SPIN 1 Piece(s) 6 Day(s) 13,500100615Side2140.581.884571165783160755-0405Rc1/4Palm grip lever

฿ 18,046.89

SIN1 AERO SPIN 1 Piece(s) 6 Day(s) 13,500100615Side2230.761.914571165783191755-0413Rc1/4Palm grip lever

฿ 18,405.85

SIN1 AERO SPIN 1 Piece(s) 6 Day(s) 7,600180622Side3120.512,8804571165783221755-0421Rc3/8Long grip lever

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Notes Grinding wheel sold separately.