1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Angle Grinder Aerospin

OMI1 AERO SPIN

Air Angle Grinder Aerospin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,878.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact, lightweight, high power air grinder.
· Gears with good durability and a long operating life.
[Applications]
· For finishing, groove cutting, rust removal, deburring, etc. of welded surfaces.

Part Number
OM-A50R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,878.17

OMI1 AERO SPIN 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 15000 Applicable Grindstone Dimensions: outer diameter(mm) 50 Applicable Grindstone Dimensions: thickness(mm) 4
Applicable Grindstone Dimensions: inner diameter(mm) 9.5 Ventilation Side Overall Length 156
Air Consumption Amount(m³/min) 0.4 Operating Air Pressure(Mpa) 0.63 JAN Code 4993452802505
Trusco Code 398-0120 Hose Inlet Rc1/4 Mass(kg) 0.86

Please check the type/dimensions/specifications of the part OM-A50R in the Air Angle Grinder Aerospin series.