1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Angle Grinder (Part Number)

ANGLE GRINDER

Air Angle Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,311.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for flat polishing.
[Applications]
· For grinding of metal, etc.

Part Number
NAG-230E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,311.00

ANGLE GRINDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 5500 Applicable Grindstone Dimensions: outer diameter(mm) 230 Applicable Grindstone Dimensions: thickness(mm) 6
Applicable Grindstone Dimensions: inner diameter(mm) 22 Ventilation Side Overall Length 276
Air Consumption Amount(m³/min) 1.2 Operating Air Pressure(Mpa) 0.6 Trusco Code 753-3764
Weight(g) 4400 Hose Inlet Rc3/8 Tip tool Grindstone
Accessory Hose Nipple, One Sided Wrench, Hex Wrench, Holder