1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Angle Grinder (Overall Length 218 to 254 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TAG-7
  • TAG-40FRHD
  • TAG-50FRHD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,877.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and lightweight, with a unique built-in sound dampener for quiet exhaust.
· Designed to be safe and highly reliable, conforming to current safety and hygiene regulations.
· By attaching a diamond wheel (optional) to the TAG type, the product can be used as a concrete cutter. (Washer for TAG type dedicated cutter is required.)
[Applications]
· Surface grinding, surface finishing, chamfering, rust removal, etc.

Part Number
TAG-7
TAG-40FRHD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(rpm)
Applicable Grindstone Dimensions: outer diameter
(mm)
Applicable Grindstone Dimensions: inner diameter
(mm)
Overall Length Details Type Hose I.D.
(mm)
JAN Code Trusco Code Hose Inlet Concrete cutter / Diamond wheel dry type Accessory Mass
(kg)

฿ 18,612.92

TKH AIR ANGLE GRINDER 1 Piece(s) 6 Day(s) 750018022254Air inlet 3/8PTφ12.74562185601084486-3500PT3/8Outer Diameter 180 mm, Hole Diameter 25.4 mm, Thickness 2.0 mm or more, Effective Cutting Depth 50 mmSpacer for cutter 25.4X22 mm3.2

฿ 15,877.38

TKH AIR ANGLE GRINDER 1 Piece(s) 6 Day(s) 1300010015218Air inlet 1/4PTφ9.54562185601060486-3488PT1/4Outer Diameter 105 mm, Hole Diameter 15/20 mm, Thickness 1.7 mm or more, Effective Cutting Depth 25 mmSpacer for cutter 20 x 15 mm, spacer for thin material 15 mm1.8

Loading...

  1. 1

Basic Information

Applicable Grindstone Dimensions: thickness(mm) 6 Ventilation Side Air Consumption Amount(m³/min) 0.8~1.0
Operating Air Pressure(Mpa) 0.59 Notes The grindstone is sold separately. Grindstone Maximum Cycle Speed(m/min) 4300