1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Straight Grinder, Flat Grinding Stone Type (Part Number)

Air Straight Grinder, Flat Grinding Stone Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,536.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight while still providing excellent durability.
[Applications]
· For casting deburring, finishing welded parts, as well as other polishing work and heavy grinding work.

Part Number
NHG-75GSALE
NHG-150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of No-load Revolutions
(rpm)
Total Length
(mm)
Air Consumption
(m³/min)
Trusco Code Hose Inlet Mass
(g)
Applicable Grindstone Dimensions, Outer Diameter x Thickness x Inner Diameter
(mm)
Single order units

฿ 20,536.00

฿ 19,166.25

STRAIGHT GRINDER 1 Piece(s) 35 Day(s) 60003280.45753-3951Rc1/41700100×26×9.51 unit

฿ 24,120.00

฿ 22,395.42

NPK PRODUCT TOOL 1 Piece(s) 19 Day(s) 62004401.1753-3926Rc3/84600150×25×15.91 unit

Loading...

  1. 1

Basic Information

Product Model Normal Type Operating Air Pressure(Mpa) 0.6 Exhaust Direction Rear
Set content and accessories · Hose nipple · Turning wrench Single order units 1 unit