1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MI-17
  • MI-16M
  • MI-20PG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,933.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The specially-shaped twin-hammer mechanism allows 2 hammers to transmit power from the motor to the anvil without loss.
· This produces efficient impacts and dramatically improves both durability and torque.
[Applications]
· From automobile assembly lines to assembling light electrical appliances and repairing industrial machinery, etc.

Part Number
MI-16M
MI-17
MI-20PG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Exhaust Hose I.D. Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 17,629.87

TKH AIR IMPACT WRENCH 1 Piece(s) 31 Day(s) 33012.7167200PT1/40.6Downwardφ8.5mm1704562185600360486-34111.51 unit

฿ 14,933.06

AIR IMPACT WRENCH 1 Piece(s) 31 Day(s) 54012.7166500PT1/40.74Frontφ9.5mm1754562185600384486-34292.41 unit

฿ 28,795.74

TKH AIR IMPACT WRENCH 1 Piece(s) 31 Day(s) 98019225000PT3/81.1Downwardφ9.5mm2204562185600407486-34373.91 unit

Loading...

  1. 1

Basic Information

Hammer Type Twin Operating Air Pressure(Mpa) 0.59 Notes Tightening torque is a standard value. Torque value changes depending on conditions.
Number Contained In A Packet 1 unit