1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact Wrench (Two-Hammer Type) (Part Number)

Air Impact Wrench (Two-Hammer Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,966.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it strikes twice with a single rotation, bolts and nuts can be tightened or removed with high efficiency.
[Applications]
· For automobile maintenance, etc., requiring a large amount of loosening.

Part Number
NW-16HS
NW-19A
NW-19AA
NW-22A
NW-22AA
NW-32LA
NW-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Bit Insertion Point Air Consumption
(m³/min)
Trusco Code Total Length
(mm)
Weight
(g)
Set Content Number Contained In A Packet

฿ 41,966.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 65019.0518-Rc3/80.45753-41833185500Hose nipple1 unit

฿ 46,319.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 72019.0520-Rc3/80.55753-42053466500Hose nipple1 unit

฿ 48,699.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 72019.05204500Rc3/80.55753-4213390-Hose nipple1 unit

฿ 47,510.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 85019.0522-Rc3/80.6753-42213837400Hose nipple1 unit

฿ 49,966.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 85019.0522-Rc3/80.6753-42303998000Hose nipple1 unit

฿ 54,876.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 140025.433-Rc1/20.85753-425638310700Hose Nipple, Nipple Stead1 unit

฿ 64,213.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 180025.439-Rc1/20.9753-427246315300Hose Nipple, Nipple Stead1 unit

Loading...

  1. 1

Basic Information

Hammer Type Double Operating Air Pressure(Mpa) 0.6 Exhaust Rear
Number Contained In A Packet 1 unit