(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An excellent compound for lapping that enables high precision polishing in a short amount of time.
Part Number |
---|
55341 |
55343 |
55346 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) | Width (mm) | Application | Trusco Code | Quantity | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 645.00 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 2 Pieces Per Package | 20 Day(s) | 20 | 70 | Aluminum, SUS, brass, chrome plating, etc. | 477-0901 | 1 pack (2 pcs.) | 210 | ||
฿ 855.00 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 2 Pieces Per Package | 20 Day(s) | 20 | 70 | Aluminum, SUS, brass, copper alloys, precious metals, etc. | 477-0919 | 1 pack (2 pcs.) | 210 | ||
฿ 1,087.22 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | 19 | 53 | Synthetic resins, acrylics for coated surfaces | 477-0935 | 1 pack (2 pcs.) | 166 |
Loading...
Product Type | abrasive | Water-soluble/oil | Solid | Length(mm) | 30 |
---|---|---|---|---|---|
Quantity | 1 pack (2 pcs.) |
How can we improve?
How can we improve?