1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Powder (powder) (Part Number)

Diamond Powder (powder)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,272.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond micro-powder with uniform and accurate particle size distribution for precise finishing.

Part Number
55307
55308
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Micron Range Trusco Code

฿ 1,272.85

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 20 Day(s) 3,0004 to 6477-0811

฿ 1,373.01

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 20 Day(s) 8,0002 to 4477-0820

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Powder form Carat 10
Mass(g) 6