1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush (Part Number)

NNI ABRASIVE BANDS AND ARBORS

Nylon Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,517.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A nylon brush optimal for polishing ceramics, super steel metal, hardened metal, etc. and deburring.

 
Part Number
51016
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 1,517.64

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 31 Day(s) 1 PK (1 pcs)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 23 Brush Long(mm) 1.5
Particle Size(#) 240 Shaft length(mm) 44 Max. Rotational Speed(rpm) 15,000
Trusco Code 476-9546 Hair material Nylon with diamond abrasive grains Mass(g) 4
Quantity 1 PK (1 pcs)