(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A natural bristle brush with excellent flexibility and elasticity.
Part Number |
---|
50255 |
50256 |
50257 |
50265 |
50317 |
50322 |
50325 |
50326 |
50335 |
50341 |
50345 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Max. Rotational Speed (rpm) | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,510.50 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 13 | 8 | 53 | 15,000 | 476-8990 | Hog | 46 | 1 PK (10 pcs) | ||
฿ 1,881.62 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 3 Pieces Per Package | 6 Day(s) | 3 | 20 | 10 | 50 | 10,000 | 476-9007 | Hog | 26 | 1 pack (3 pcs.) | ||
฿ 2,015.80 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 3 Pieces Per Package | 6 Day(s) | 3 | 25 | 15 | 57 | 7,000 | 476-9015 | Hog | 42 | 1 pack (3 pcs.) | ||
฿ 1,682.16 | NNI SHANK MOUNTED BRUSHES | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 13 | 8 | 53 | 15,000 | 476-9031 | Hog | 46 | 1 PK (10 pcs) | ||
฿ 2,653.75 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 8 | 12 | 58 | 15,000 | 476-9058 | Hog | 43 | 1 PK (10 pcs) | ||
฿ 1,171.32 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | 5 | 8 | 52 | 16,000 | 476-9066 | Hog | 22 | 1 PK (10 pcs) | ||
฿ 1,200.38 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 5 | 5 | 49 | 25,000 | 476-9074 | Hog | 30 | 1 PK (10 pcs) | ||
฿ 1,156.67 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 5 | 8 | 52 | 16,000 | 476-9082 | Hog | 30 | 1 PK (10 pcs) | ||
฿ 1,200.38 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 5 | 8 | 52 | 16,000 | 476-9091 | Horse | 30 | 1 PK (10 pcs) | ||
฿ 1,200.51 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | 5 | 8 | 52 | 8,000 | 476-9104 | Goat | 31 | 1 PK (10 pcs) | ||
฿ 1,152.24 | NNI SHANK MOUNTED BRUSHES | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 5 | 8 | 52 | 8,000 | 476-9112 | Goat | 31 | 1 PK (10 pcs) |
Loading...
Product Type | Cup Type Brush |
---|
How can we improve?
How can we improve?