(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Polishing agents ideal for various materials have been made available.
[Applications]
· For polishing a wide range of general-purpose metals.
· Compatible materials: iron, stainless steel, aluminum, copper, brass
Part Number |
---|
HD1001 |
HD1003 |
HD1004 |
HD1005 |
HD1006 |
HD1007 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | abrasive grain | Particle size (μ) | JAN Code | Trusco Code | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 963.41 | MNT GRINDSTONE | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 120 | Alumina | 9.0 to 30 | 4580120523628 | 499-5732 | 326 | 1 bag (2 pcs.) | ||
฿ 981.23 | MNT GRINDSTONE | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 320 | Alumina | 5.0 to 30 | 4580120523666 | 499-5741 | 441 | 1 bag (2 pcs.) | ||
฿ 1,915.30 | MNT GRINDSTONE | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | 400 | Alumina | 1.0 to 3 | 4580120523680 | 499-5759 | 428 | 1 bag (2 pcs.) | ||
฿ 1,915.92 | MNT GRINDSTONE | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 120 | Alumina | 1.0 to 3 | 4580120523703 | 499-5767 | 432 | 1 bag (2 pcs.) | ||
฿ 1,943.35 | MNT GRINDSTONE | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 220 | Chromium oxide | 1.5 to 10 | 4580120523727 | 499-5775 | 609 | 1 bag (2 pcs.) | ||
฿ 2,237.00 | MNT GRINDSTONE | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 320 | Chromium oxide | 1.0 to 3 | 4580120523741 | 499-5783 | 579 | 1 bag (2 pcs.) |
Loading...
Product Type | abrasive | Water-soluble/oil | Solid | Width x Depth x Height(mm) | 121 × 25 × 30 |
---|---|---|---|---|---|
Quantity | 1 bag (2 pcs.) |
How can we improve?
How can we improve?