(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Diamond Compound uses carefully selected diamond abrasive grain to provide its polishing and finishing power.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
Part Number |
---|
HD2106 |
HD2107 |
HD2108 |
HD2109 |
HD2110 |
HD2111 |
HD2112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Color | Micron Display (μm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,123.77 | MNT POLISHING MATERIAL | 1 Piece(s) | 12 Day(s) | 600 | Orange | 30 | 4580120523871 | 499-5791 | ||
฿ 4,123.77 | MNT POLISHING MATERIAL | 1 Piece(s) | 10 Day(s) | 1,200 | Brown | 15 | 4580120523888 | 499-5805 | ||
฿ 4,133.72 | MNT POLISHING MATERIAL | 1 Piece(s) | 10 Day(s) | 2,000 | Red | 9 | 4580120523895 | 499-5813 | ||
฿ 5,013.00 | MNT POLISHING MATERIAL | 1 Piece(s) | 12 Day(s) | 3,000 | Yellow | 5 | 4580120523901 | 499-5821 | ||
฿ 3,096.38 | MNT POLISHING MATERIAL | 1 Piece(s) | 19 Day(s) | 5,000 | Yellow | 3 | 4580120523918 | 499-5830 | ||
฿ 3,225.00 | MNT POLISHING MATERIAL | 1 Piece(s) | 12 Day(s) | 8,000 | Green | 2 | 4580120523925 | 499-5848 | ||
฿ 2,000.00 | MNT POLISHING MATERIAL | 1 Piece(s) | 10 Day(s) | 14,000 | Blue | 1 | 4580120523932 | 499-5856 |
Loading...
Product Type | abrasive | Water-soluble/oil | Oil-based | Capacity(g) | 5 |
---|---|---|---|---|---|
Mass(g) | 15 |
How can we improve?
How can we improve?