1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bristle Cup Brush【3-10 Pieces Per Package】 (Part Number)

Bristle Cup Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,356.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· With a rough fiber surface ideal for polishing work where a level of polishing agent retention higher than that provided by synthetic fibers is required.
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

Part Number
FC1361
FC1362
FC1363
FC1371
FC1372
FC1373
FC1401
FC1402
FC1403
FC1411
FC1412
FC1413
FC1431
FC1432
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 1,677.14

MNT BRUSHES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 2.3474.5445012,0004571130883680499-1893Horsehair151 bag (5 pcs.)

฿ 1,678.53

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34126394512,0004571130883703499-1907Horsehair241 bag (10 pcs.)

฿ 1,356.69

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 2.34147404712,0004571130883727499-1915Horsehair271 bag (10 pcs.)

฿ 1,677.29

MNT BRUSHES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 374.5445012,0004571130883741499-1923Horsehair161 bag (5 pcs.)

฿ 1,680.08

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3126445012,0004571130883765499-1931Horsehair341 bag (10 pcs.)

฿ 2,133.19

BRUSHES 1 Pack(s)

10 Pieces Per Package

Same day 3147445112,0004571130883789499-1940Horsehair381 bag (10 pcs.)

฿ 1,676.52

BRUSHES 1 Pack(s)

5 Pieces Per Package

Same day 2.3474.5445012,0004571130883802499-1958Goat wool111 bag (5 pcs.)

฿ 1,678.38

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34127394512,0004571130883826499-1966Goat wool231 bag (10 pcs.)

฿ 1,356.85

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34148404712,0004571130883840499-1974Goat wool281 bag (10 pcs.)

฿ 1,674.05

MNT SHANK MOUNTED BRUSHES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 374.5445012,0004571130883864499-1982Goat wool161 bag (5 pcs.)

฿ 1,690.04

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3127445012,0004571130883888499-1991Goat wool341 bag (10 pcs.)

฿ 1,916.66

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3148445112,0004571130883901499-2008Goat wool371 bag (10 pcs.)

฿ 1,861.77

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 318941505,0004571130883925499-2016Horsehair281 bag (3 pcs.)

฿ 1,871.88

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

19 Day(s) 3251441555,0004571130883949499-2024Horsehair291 bag (3 pcs.)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush