(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With a rough fiber surface ideal for polishing work where a level of polishing agent retention higher than that provided by synthetic fibers is required.
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper
Part Number |
---|
FC1402 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,678.38 | MNT BRUSHES | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | 12 | 7 | 39 | 45 | 12,000 | 4571130883826 | 499-1966 | Goat wool | 23 | 1 bag (10 pcs.) |
Loading...
Product Type | Cup Type Brush |
---|
Please check the type/dimensions/specifications of the part FC1402 in the Bristle Cup Brush series.
Part Number |
---|
FC1371 |
FC1372 |
FC1373 |
FC1403 |
FC1411 |
FC1412 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,677.29 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 3 | 7 | 4.5 | 44 | 50 | 12,000 | 4571130883741 | 499-1923 | Horsehair | 16 | 1 bag (5 pcs.) | ||
฿ 1,680.08 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 12 | 6 | 44 | 50 | 12,000 | 4571130883765 | 499-1931 | Horsehair | 34 | 1 bag (10 pcs.) | ||
฿ 2,133.19 | 1 Pack(s) | 10 Pieces Per Package | Same day | 3 | 14 | 7 | 44 | 51 | 12,000 | 4571130883789 | 499-1940 | Horsehair | 38 | 1 bag (10 pcs.) | ||
฿ 1,356.85 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | 14 | 8 | 40 | 47 | 12,000 | 4571130883840 | 499-1974 | Goat wool | 28 | 1 bag (10 pcs.) | ||
฿ 1,674.05 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 3 | 7 | 4.5 | 44 | 50 | 12,000 | 4571130883864 | 499-1982 | Goat wool | 16 | 1 bag (5 pcs.) | ||
฿ 1,690.04 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 12 | 7 | 44 | 50 | 12,000 | 4571130883888 | 499-1991 | Goat wool | 34 | 1 bag (10 pcs.) |
How can we improve?
How can we improve?