(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics).
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper
Part Number |
---|
FC2002 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Product Type | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | Width (mm) | JAN Code | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,819.93 | MNT NYLON WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | Cup Type Brush | 14 | 7 | 46 | 53 | 7 | 4571130884281 | 499-2172 | Nylon | 30 | 1 bag (10 pcs.) |
Loading...
Max. Rotational Speed(rpm) | 15,000 |
---|
Please check the type/dimensions/specifications of the part FC2002 in the Nylon Brush series.
Part Number |
---|
FC2001 |
FC2003 |
FC2011 |
FC2012 |
FC2013 |
FC2051 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Product Type | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | Width (mm) | JAN Code | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,221.84 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | Wheel Brush | 22 | 1 | - | 45 | 1 | 4571130884267 | 499-2164 | Nylon | 27 | 1 bag (10 pcs.) | ||
฿ 1,220.91 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | End Brush | 5 | 8 | - | 53 | 8 | 4571130884304 | 499-2181 | Nylon | 21 | 1 bag (10 pcs.) | ||
฿ 1,680.24 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 3 | Wheel Brush | 22 | 1 | - | 45 | 1 | 4571130884328 | 499-2199 | Nylon | 35 | 1 bag (10 pcs.) | ||
฿ 3,095.71 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | Cup Type Brush | 14 | 7 | 46 | 53 | 7 | 4571130884342 | 499-2202 | Nylon | 38 | 1 bag (10 pcs.) | ||
฿ 1,355.61 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | End Brush | 5 | 8 | - | 53 | 8 | 4571130884366 | 499-2211 | Nylon | 20 | 1 bag (10 pcs.) | ||
฿ 1,606.37 | 1 Pack(s) | 3 Pieces Per Package | 6 Day(s) | 3 | Wheel Brush | 22 | 1 | - | 45 | 1 | 4571130884380 | 499-2229 | Heat-resistant nylon | 11 | 1 bag (3 pcs.) |
How can we improve?
How can we improve?