1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush【3-10 Pieces Per Package】 (FC2001)

MNT NYLON WHEEL WITH SHAFT

Nylon Brush (FC2001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics).
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

Part Number
FC2001
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Width
(mm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 1,221.84

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34Wheel Brush221-4514571130884267499-2164Nylon271 bag (10 pcs.)

Loading...

  1. 1

Basic Information

Max. Rotational Speed(rpm) 15,000

Please check the type/dimensions/specifications of the part FC2001 in the Nylon Brush series.

Products with similar specification

Part Number
FC2002
FC2003
FC2011
FC2012
FC2013
FC2051
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Width
(mm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 2,819.93

1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34Cup Type Brush147465374571130884281499-2172Nylon301 bag (10 pcs.)

฿ 1,220.91

1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34End Brush58-5384571130884304499-2181Nylon211 bag (10 pcs.)

฿ 1,680.24

1 Pack(s)

10 Pieces Per Package

5 Day(s) 3Wheel Brush221-4514571130884328499-2199Nylon351 bag (10 pcs.)

฿ 3,095.71

1 Pack(s)

10 Pieces Per Package

6 Day(s) 3Cup Type Brush147465374571130884342499-2202Nylon381 bag (10 pcs.)

฿ 1,355.61

1 Pack(s)

10 Pieces Per Package

6 Day(s) 3End Brush58-5384571130884366499-2211Nylon201 bag (10 pcs.)

฿ 1,606.37

1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Wheel Brush221-4514571130884380499-2229Heat-resistant nylon111 bag (3 pcs.)