1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Belt Sander

MNT MICRO GRINDERS

Mini Belt Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,503.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A handy-type belt sander that exhibits full power for deburring, grinding, and polishing.

Part Number
BS312
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,503.83

MNT MICRO GRINDERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Belt Type Overall Length(mm) 160
Belt Speed(m/min) 49.2~700 JAN Code 4560128902298 Trusco Code 491-7103

Please check the type/dimensions/specifications of the part BS312 in the Mini Belt Sander series.