1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Action File Liberon (Part Number)

MICRO GRINDER (ELECTRIC)

Swing Action File Liberon
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,139.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The horizontal movement is effective for polishing grooves and narrow areas.
Overall length (mm): 187
Outer diameter (mm): 32

Part Number
M212LRV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,139.26

MICRO GRINDER (ELECTRIC) 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Left and Right Mobile Type Overall Length(mm) 187
Outer Diameter(mm) 32 Number of reciprocation actions(min-¹) 800~8000 Max. Torque(cN・m) 6.9
JAN Code 4560128902250 Trusco Code 491-7227

Please check the type/dimensions/specifications of the part M212LRV in the Swing Action File Liberon series.