1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Grinder Anglon

MICRO GRINDER (ELECTRIC)

Angle Grinder Anglon
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,207.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An angle grinder with a 90 degree angle, suited for polishing flat surfaces, curved surfaces, and end faces.

Part Number
M212RA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,207.19

MICRO GRINDER (ELECTRIC) 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 1000~14200
Attached collet (chuck)(mm) 3 Overall Length(mm) 155 Outer Diameter(mm) 33
Max. Torque(cN・m) 5.9 JAN Code 4560128902243 Trusco Code 491-7235

Please check the type/dimensions/specifications of the part M212RA in the Angle Grinder Anglon series.