1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder Standard Rotary, Middle Speed Type (Part Number)

Micro Grinder Standard Rotary, Middle Speed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,726.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A standard type that can be used in a wide range of applications, from deburring to mirror polishing.
·You can choose from nine models with different rotation speeds and torques.

Part Number
M112
M212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Overall Length
(mm)
Outer Diameter
(mm)
Max. Torque
(cN・m)
JAN Code Trusco Code

฿ 24,726.39

MICRO GRINDER (ELECTRIC) 1 Piece(s) 5 Day(s) 1000~20000160294.54560128902106491-7120

฿ 28,814.07

MICRO GRINDER (ELECTRIC) 1 Piece(s) 5 Day(s) 1000~15000167335.94560128902137491-7189

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Attached collet (chuck)(mm) 2.34