1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Grinder

ELECTRIC TYPE STRAIGHT GRINDER

Straight Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,185.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Grinding wheel diameter up to 38 mm can be used
・ Miscellaneous protection supported models
·Collet type (⌀6)
・ Margin rating 5 A
・ Mounted point (M10) included
[Applications]
・ For rebar and steel construction
・ For sheet metal and hardware construction
・ Metalworking
・ For deburring, rust removal, grinding, etc.

Features

●Can be used up to the maximum whetstone diameter 38mm.

Specification

●No Load Speed(min-1):24000
●Electricity Consumption(W):485
●Total Length(mm):399
●SPQ(piece):1
●Rated Current: 5A 
●Power: AC100V
●Chuck Capacity: 6mm 
●Power Cord Length: 2.7m
●Carbon Brush: CB1100

Accessories

●Φ6 Collet 
●Whetstone Shaft
●Φ38 Threaded Whetstone 
●Carbon Brush(1 Set) 
●Spanner Set
Part Number
MGS38A2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,185.84

ELECTRIC TYPE STRAIGHT GRINDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Chuck Abilities(mm) 6 Maximum No-load Rotation Speed(min-1) 24000
Power Consumption(W) 485 Cord Length(m) 2.7 Power(V) AC100V
Double Insulation Not Included Rated Current(A) 5A Total Length(mm) 399
Grinding Wheel Diameter(mm) 38 JAN Code 4930342123067 Trusco Code 479-7400
Mass(g) 1900 Accessories φ6 Collet, Grindstone Shaft, φ38 Screw Grindstone, Carbon Brush (1 Set), Wrench Set Carbon Brush CB1100

Please check the type/dimensions/specifications of the part MGS38A2 in the Straight Grinder series.