(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
NIHONNSEIMITU
From: ฿ 12,965.32 |
---|
Days to Ship: 3 Day(s) |
Electronic Straight Grinder (6 mm Collet Chuck)
BOSCH
From: ฿ 31,602.00 |
---|
Days to Ship: 12 Day(s) |
NIHONNSEIMITU
From: ฿ 18,501.01 |
---|
Days to Ship: 3 Day(s) |
MAKITA
From: ฿ 15,134.92 |
---|
Days to Ship: 10 Day(s) |
Mitachi Straight Grinder Collet Chuck
MITACHI TOOLS
From: ฿ 1,251.45 |
---|
Days to Ship: 10 Day(s) |
MITACHI TOOLS
From: ฿ 20,100.00 |
---|
Days to Ship: 12 Day(s) |
From: ฿ 242.37 |
---|
Days to Ship: 10 Day(s) |
Silent High Speed Drill Grinder (Continuous Variable Speed)
TOKYO AUTOMACH
From: ฿ 20,554.18 |
---|
Days to Ship: 5 Day(s) |
Silent High Speed Drill Grinder (Continuous Variable Speed)【2 Pieces Per Package】
TOKYO AUTOMACH
From: ฿ 313.52 |
---|
Days to Ship: 10 Day(s) |
Straight Grinder (2-Stage Variable Speed)
MITACHI TOOLS
From: ฿ 17,123.20 |
---|
Days to Ship: 10 Day(s) |
MITACHI TOOLS
From: ฿ 12,185.84 |
---|
Days to Ship: 6 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Chuck capacity(mm) |
Speed change function |
Maximum Number of Load-Free Rotations(min-1) |
Minimum number of load-free rotations(min-1) |
Power Consumption(W) |
Cord Length(m) |
Power Supply(V) |
Double Insulation |
Rated Current(A) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | NIHONNSEIMITU | BOSCH | NIHONNSEIMITU | MAKITA | MITACHI TOOLS | MITACHI TOOLS | MITACHI TOOLS | TOKYO AUTOMACH | TOKYO AUTOMACH | MITACHI TOOLS | MITACHI TOOLS |
Product Series | Silent High Speed Drill Grinder (Continuous Variable Speed)【2 Pieces Per Package】 | ||||||||||
From | ฿ 12,965.32 | ฿ 31,602.00 | ฿ 18,501.01 | ฿ 15,134.92 | ฿ 1,251.45 | ฿ 20,100.00 | ฿ 242.37 | ฿ 20,554.18 | ฿ 313.52 | ฿ 17,123.20 | ฿ 12,185.84 |
Days to Ship | 3 Day(s) | 12 Day(s) | 3 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 10 Day(s) | 5 Day(s) | 10 Day(s) | 10 Day(s) | 6 Day(s) |
Product Type | Main Body | Main Body | Main Body / Related Parts/Products | Main Body | Related Parts/Products | Main Body | Related Parts/Products | Main Body | Related Parts/Products | Main Body | Main Body |
Chuck capacity(mm) | 0.5~6.0 | 6 | 2.34/3 | 6 | - | 6 | - | 1–6 | - | - | 6 |
Speed change function | NA | Continuously Variable Transmission (CVT) | Continuously Variable Transmission (CVT) | Continuously Variable Transmission (CVT) | - | NA | - | Continuously Variable Transmission (CVT) | - | 2 Stage Variable Speed | - |
Maximum Number of Load-Free Rotations(min-1) | 22000 | 28000 | 30000 | 28000 | - | 18000 | - | 12000 | - | High speed: 9,000; Low speed 7000 | 24000 |
Minimum number of load-free rotations(min-1) | 22000 | 10000 | 0 | 7000 | - | - | - | 0 | - | - | - |
Power Consumption(W) | - | 550 | - | 750 | - | 580 | - | 80 | - | High speed: 380; Low speed 335 | 485 |
Cord Length(m) | - | 2.5 | - | 2.5 | - | 2.7 | - | 2 | - | 2.7 | 2.7 |
Power Supply(V) | AC100 | AC100 | DC0-12 ~ DC18 | AC100 | - | AC100 | - | AC100 | - | AC100V | AC100V |
Double Insulation | Available | Available | - | Available | - | NA | - | NA | - | NA | NA |
Rated Current(A) | 0.75 | 6 | 2 | 7.9 | - | 6 | - | 0.8 | - | High speed: 4.0 A; Low speed 3.5A | 5A |
Loading...
How can we improve?
How can we improve?