(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compliant with new safety regulations prescribed in the Electric Appliance Safety Act of Japan.
· Grip diameter 61 mm, mass 2.0 kg, and excellent in usability.
Product Model | Body | Transmission Function | 2 Stage Speed | Maximum No-load Rotation Speed(min-1) | High speed: 9,000; Low speed 7000 |
---|---|---|---|---|---|
Power Consumption(W) | High speed: 380; Low speed 335 | Cord Length(m) | 2.7 | Power(V) | AC100V |
Double Insulation | Not Included | Rated Current(A) | High speed: 4.0 A; Low speed 3.5A | Total Length(mm) | 430 |
Shaft Dimensions | M10×P1.5×38 | Grinding Wheel Diameter(mm) | 48 | Maximum Operating Grinding Stone Diameter(mm) | 38 |
JAN Code | 4930342122473 | Trusco Code | 762-6312 | Mass(g) | 2000 |
Accessories | Collet adapter, φ6 collet, carbon brush (spare), disk receiver/stopper, one-sided wrench 17 mm, two-sided wrench 10 x 12 mm |
Please check the type/dimensions/specifications of the part MSS38SXA in the Straight Grinder (2-Stage Variable Speed) series.
How can we improve?
How can we improve?